Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2502730000 - WPD 231 2X95/2X95 BN     
明細表
Weidmueller 2502730000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502730000
MANUTYPEDESC
Manufacturer Type Description
WPD 231 2X95/2X95 BN
DESCSHORT
Description short
电位分配器端子, 95, 1000 V, 232 A, 回路数: 1, 棕色
DESCLONG
Description long
用于电位分配的接线端子。触点密度高。
GTIN
GTIN-Code
4050118516555
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
232 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA303
Power loss, static, current-independent [Pls]
7.420 W
BAA351
color
brown
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.178 kg
BAB577
depth
57 mm
BAA020
height
92.957 mm
BAF016
width
46.997 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D