Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2502790000 - WPD 132 1X185/1X185 BK
Bill of material
Weidmueller 2502790000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2502790000
MANUTYPEDESC
Manufacturer Type Description
WPD 132 1X185/1X185 BK
DESCSHORT
Short Description
Potential distributor terminal, 185, 1000 V, 353 A, Number of poles: 1, black
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516616
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
353 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA303
Power loss, static, current-independent [Pls]
11.300 W
BAA351
color
black
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAH005
rated voltage
1000 V
AAF040
Mass
0.204 kg
BAB577
depth
73.974 mm
BAA020
height
105.022 mm
BAF016
width
37.51 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D