Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2502900000 - WPD 233 2X300/2X300 GY
Kusovník
Weidmueller 2502900000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502900000
MANUTYPEDESC
Manufacturer Type Description
WPD 233 2X300/2X300 GY
DESCSHORT
Description short
Svorka k rozvádění napájení, 300, 1000 V, 520 A, Počet pólů: 1, Světle šedá
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
GTIN-Code
4050118516722
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
520 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
520 A
BAA303
Power loss, static, current-independent [Pls]
16.640 W
BAA351
color
gray
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.628 kg
BAB577
depth
83.5 mm
BAA020
height
117.97 mm
BAF016
width
82.6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D