Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2503330000 - WPDPC X30 GY
Bill of material
Weidmueller 2503330000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2503330000
MANUTYPEDESC
Manufacturer Type Description
WPDPC X30 GY
DESCSHORT
Short Description
Potential distributor terminal, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118533323
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
AAF040
Mass
0.002 kg
BAB577
depth
31 mm
BAA020
height
21.854 mm
BAF016
width
15.6 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D