Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2503370000 - WPDPC X31 GY
Bill of material
Weidmueller 2503370000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2503370000
MANUTYPEDESC
Manufacturer Type Description
WPDPC X31 GY
DESCSHORT
Short Description
Potential distributor terminal, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118533330
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
AAF040
Mass
0.002 kg
BAB577
depth
42.679 mm
BAA020
height
32.436 mm
BAF016
width
21.6 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D