Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2503380000 - WPDPC X32 GY
Bill of material
Weidmueller 2503380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2503380000
MANUTYPEDESC
Manufacturer Type Description
WPDPC X32 GY
DESCSHORT
Short Description
Potential distributor terminal, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118533347
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
AAF040
Mass
0.004 kg
BAB577
depth
55.126 mm
BAA020
height
35.711 mm
BAF016
width
30.1 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D