Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2503390000 - WPDPC X33 GY
Bill of material
Weidmueller 2503390000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2503390000
MANUTYPEDESC
Manufacturer Type Description
WPDPC X33 GY
DESCSHORT
Short Description
Potential distributor terminal, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118533354
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
AAF040
Mass
0.006 kg
BAB577
depth
64.643 mm
BAA020
height
41.482 mm
BAF016
width
37.6 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D