Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2506370000 - SET AAP11 6/1.5/24C
Kusovník
Weidmueller 2506370000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2506370000
MANUTYPEDESC
Manufacturer Type Description
SET AAP11 6/1.5/24C
DESCSHORT
Description short
Pás svorek s jedním a více póly, PUSH IN, 6 mm², 500 V, 41 A, 49 mm, Tmavě béžová
DESCLONG
Description long
Pás svorek pro přišroubování přímo ke spodní části pouzdra.
GTIN
GTIN-Code
4050118520750
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
41 A
AAP404
Number of contact points per pole
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
No
BAG626
Transparent
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.108 kg
BAB577
depth
46.8 mm
BAA020
height
85.129 mm
BAF016
width
49 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D