Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2530810000 - SAID-M12SL-5-SMT
Bill of material
Weidmueller 2530810000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2530810000
MANUTYPEDESC
Manufacturer Type Description
SAID-M12SL-5-SMT
DESCSHORT
Short Description
contact insert (circular connector) M12, Number of poles: 5, Coding: L
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118540932
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
L-coded
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Copper
AAF726
rated current
16 A
AAK496
Electro Material
AAT080
Pole number
5
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D