Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2531.7. - Setting-up bumper, round
Bill of material
2531.7.080
BC
Order No
DOC
Catalog page
2531_7_pdf
D1
External diameter
mm
D2
mm
D3
Zapfendurchmesser
mm
D4
mm
H1
Height
100.000 mm
H2
Zapfenlänge
25.000 mm
FMAX
Stroke max.
40.000 mm
F1
f=20
daN
F2
f=25
daN
F3
f=40
daN
F
kg
ZTC
Customs tariff number
39172900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D