Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540470000 - APG 4/2
Bill of material
Weidmueller 2540470000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540470000
MANUTYPEDESC
Manufacturer Type Description
APG 4/2
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552584
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D