Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540480000 - APG 4/3
Bill of material
Weidmueller 2540480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540480000
MANUTYPEDESC
Manufacturer Type Description
APG 4/3
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552591
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D