Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2544780000 - SAIS-M-4S-IDC-M12-D-COD
Bill of material
Weidmueller 2544780000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2544780000
MANUTYPEDESC
Manufacturer Type Description
SAIS-M-4S-IDC-M12-D-COD
DESCSHORT
Short Description
Round plug (field customisable) Insulation displacement connection, M12, 0.14 mm², 0.34 mm², 5 - 9.7 mm, Number of poles: 4, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118554762
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAB785
max. connectable conductor cross-section
0.340 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Insulation displacement termination
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
5 mm
AAS492
External cable diameter, max.
9.700 mm
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
brass nickel-plated
BAD993
shielded
Yes
BAH005
rated voltage
250 V
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D