Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2561670000 - ZQV 4N/32
Bill of material
Weidmueller 2561670000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2561670000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/32
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 32, Pitch in mm: 6.00, Insulated: Yes, 32 A, orange
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118570175
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
6 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
32
BAA351
color
orange
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D