Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2570260000 - AEB 35 SCL/1 V0 GY DL
Bill of material
Weidmueller 2570260000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2570260000
MANUTYPEDESC
Manufacturer Type Description
AEB 35 SCL/1 V0 GY DL
DESCSHORT
Short Description
End bracket, Wemid, Light Grey, Rail: TS 35, Snap-on
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118580273
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
light grey
BAB664
material
Plastic
BAB838
Type of locking
screwless
BAC140
Combustibility class
V0
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.007 kg
BAB577
depth
35.95 mm
BAA020
height
52.66 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D