Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2572820000 - WDU 4 SL/EN BL
Bill of material
Weidmueller 2572820000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2572820000
MANUTYPEDESC
Manufacturer Type Description
WDU 4 SL/EN BL
DESCSHORT
Short Description
Feed-through terminal block, 4 mm², 690 V, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118583014
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
blue
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAG640
Assembly type
G track G32
BAH005
rated voltage
690 V
AAF040
Mass
0.013 kg
BAB577
depth
51.092 mm
BAA020
height
58.404 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D