Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2577160000 - SAIE-7/8S-4-0.4U-H
Bill of material
Weidmueller 2577160000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2577160000
MANUTYPEDESC
Manufacturer Type Description
SAIE-7/8S-4-0.4U-H
DESCSHORT
Short Description
Round plug ,Built-in (with cable) Pin, 7/8", Number of poles: 4, 0.4 m, Cable glands: 7/8", 0.75 mm²
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118586817
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.400 m
AAC044
With thread
Yes
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
8 A
AAS496
Screw-in thread
7/8in
BAA419
Cross section of conductor
0.750 mm²
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAH005
rated voltage
300 V
AAF040
Mass
0.066 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D