Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2583740000 - CABTITE FR 16/8 BK SET
Bill of material
Weidmueller 2583740000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2583740000
MANUTYPEDESC
Manufacturer Type Description
CABTITE FR 16/8 BK SET
DESCSHORT
Short Description
Sealing frame (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, 126 x 70 x 19.6 mm, -40 °C...120 °C, IP66
DESCLONG
Long Description
Divisible cable entry for cables with plugs.
GTIN
4050118617146
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
9005
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB894
Design
Miscellaneous
AAF040
Mass
0.042 kg
BAB577
depth
34.6 mm
BAA020
height
126.08 mm
BAF016
width
70.08 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D