Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2583890000 - CABTITE CR 24/10 EMV
Bill of material
Weidmueller 2583890000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2583890000
MANUTYPEDESC
Manufacturer Type Description
CABTITE CR 24/10 EMV
DESCSHORT
Short Description
Cable fixing plate (Cable entries system) Cabtite (cable entry system) Steel, galvanized, silver, Height: 35.23 mm, Width: 140 mm, Depth: 16 mm
DESCLONG
Long Description
The cable management strip is ideal for ensuring that cables within the enclosure are properly shielded. Cables are permanently shielded through direct discharge via the enclosure. The strip can be easily installed at any time.
GTIN
4050118647068
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
7001
BAA351
color
Silver
BAB664
material
Steel, galvanized
BAB894
Design
Miscellaneous
AAF040
Mass
0.047 kg
BAB577
depth
35.233 mm
BAA020
height
140 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D