Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2589480000 - CD-COD 90X90 4/6 GY
Bill of material
Weidmueller 2589480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2589480000
MANUTYPEDESC
Manufacturer Type Description
CD-COD 90X90 4/6 GY
DESCSHORT
Short Description
corner duct, Height: 90 mm, Width: 90 mm, slotted, Slit width: 4.00 mm, Slit gap: 6.00 mm
DESCLONG
Long Description
Corner wiring duct
GTIN
4050118601275
MANUNAME
Manufacturer Name
Weidmueller Group
AAF980
useful cross section
8100 mm²
AAT099
Color number according to RAL
7035
BAA020
height
90 mm
BAA351
color
gray
BAB664
material
PVC
BAD656
Without halogens
No
BAF016
width
90 mm
AAF040
Mass
1.438 kg
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D