Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-ZQ_A_V - Space Saving Vacuum/Ejector System/ With Energy Saving Function
Bill of material
25A-ZQ051UA-K15LO-VA-00
NOZZLE
Nozzle nomainal size
BODY
Body type
SVC
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L plug connector, Without connector, With light/surge voltage suppressor
MANUAL
Manual override
PRESSURE
Vacuum pressure switch suction filter
UNIT
Unit specifications
LEAD
Lead wire specifications
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
FITTINGP
Fitting (P port)
(0) Without fittings(M5x0.8)
OPTION
Option
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D