Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-ZQ000_A - Space Saving Vacuum/Vacuum Pump System
Bill of material
25A-ZQ000UA-K15L-EA-00
BODY
Body type
SVC
Solenoid valve combination
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
MANUAL
Manual override
PRESSURE
Vacuum pressure switch suction filter
UNIT
Unit specifications
LEAD
Lead wire specifications
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
FITTINGP
Fitting (PS/PV port)
(0) Without fittings(M5x0.8)
OPTION
Option
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D