Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
25A-ZZQ_A - Space Saving Vacuum/Ejector System/Without Energy Saving Function/Manifold
Nomenclature
25A-ZZQ104A-BSB_ZQ053MA-K15L-EA-0
NUMBER
Number of stations
SUPORT
Air pressure supply(P) port position.
(B) Both sides
EXHAUST1
Exhaust
REPORT
Vacuum release pressure supply port(PD port)
TYPE
Type
SS
SINGLE SPEG=>
NOZZLE
Nozzle nomainal size
BODY
Body type
(3M) For manifold
SVC
Solenoid valve combination
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
MANUAL
Manual override
PRESSURE
Vacuum pressure switch suction filter
UNIT
Vacuum pressure switch unit specification
LEAD
Lead wire specifications
CHECK
Check Valve
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
OPTION
Option
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
2D