Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-ZZQ_A_V - Space Saving Vacuum/Ejector System/With Energy Saving Function/Manifold
Bill of material
25A-ZZQ104A-BSB_ZQ053MA-K15LO-VA-0
NUMBER
Number of stations
SUPORT
Air pressure supply(P) port position
(B) Both sides
EXHAUST1
Exhaust
REPORT
Vacuum release pressure supply port(PD port)
TYPE
Type
SS
SINGLE SPEG=>
NOZZLE
Nozzle nomainal size
BODY
Body type
(3M) For manifold
SVC
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L plug connector, Without connector, With light/surge voltage suppressor
MANUAL
Manual override
PRESSURE
Vacuum pressure switch suction filter
UNIT
Vacuum pressure switch unit specification
LEAD
Lead wire specifications
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D