Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
25W
Bill of material
4IK25GN-CW2TJ+4GN3S
CNSORDERNO2
Product Name
CNSORDERNO
Previous Product Name
GHNAME
Gearhead
W
Output
25 W
V
Power Supply Voltage
SHAFT
Shaft
SERIES
Series
TYPE
Type
R
Gear Ratio
GHTYPE
Gearhead Type
MIDGEAR
Decimal Gearhead
ANGLE
Gearhead Frame Angle
°
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D