Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
2601 PCX Hub City Models - Series 2600 PCX
Bill of material
0230-24001_DL-LR
PN
Part No.
0230-24001_DL-LR
MN
Model Number
2601
PRIM
Primary
131
SEC
Secondary
264-56C
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.250 Inch
DESCRIPTION
Description
2601 50/1 WR Double Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
2.626 Inch
CD1
C.D.1
1.334 Inch
A
4.360 Inch
A1
2.635 Inch
B
1.874 Inch
B1
1.186 Inch
D
2.938 Inch
D1
1.562 Inch
E
6.577 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 x 1/16 Inch
K
1.500 Inch
S
9.000 Inch
T
4.500 Inch
T1
1.560 Inch
U
1.2495 Inch
V1
2.250 Inch
V2
2.023 Inch
W
2.250 Inch
X
X Keyway
1/4 x 1/8 Inch
Y
1.980 Inch
Q1
7.200 Inch
Q2
4.500 Inch
AA
4.8750 Inch
BB
2.4375 Inch
CC
2.6880 Inch
DD
1.3440 Inch
EE
3/8-16UNC - 2B Inch
FF
0.7000 Inch
GG
0.7000 Inch
HH
6.3750 Inch
JJ
3.1875 Inch
KK
3.3750 Inch
LL
1.6875 Inch
MM
3/8-16UNC - 2B Inch
NN
0.7000 Inch
OO
0.7000 Inch
WTL
Wt.
0 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D