Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
2602L PCX Hub City Models - Series 2600 PCX
Bill of material
0230-25001_DL-A
PN
Part No.
0230-25001_DL-A
MN
Model Number
2602L
PRIM
Primary
131
SEC
Secondary
265-56C
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
BORE
Bore
1.000 Inch
DESCRIPTION
Description
2602L 50/1 WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626 Inch
CD1
C.D.1
1.334 Inch
A
4.360 Inch
A1
2.635 Inch
B
1.874 Inch
B1
1.186 Inch
D
2.938 Inch
D1
1.562 Inch
E
6.577 Inch
F
1.670 Inch
G
0.500 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 x 1/16 Inch
K
1.500 Inch
S
5.930 Inch
T
2.965 Inch
T1
1.560 Inch
U
1.00125 Inch
X
X Keyway
1/4 x 1/8 Inch
Y
5/16NC x 1/2
Q1
7.200 Inch
Q2
4.500 Inch
WTL
Wt.
0 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D