IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-24241 LA-LR
Hub City
Worm Gear Drives
Double Reduction PCX
2600 PCX Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/double_reduct_wgd_pcx/series2600_pcx/2604_pcx_asmtab.prj},{NB=0230-24241_LA-LR},{MN=2604},{PRIM=134},{SEC=264-56C},{RATIO=50/1},{STYLE=D},{AS=LA-LR},{GT=WR},{FS=48CZ},{OD=1.250},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Motor Frame},{OT=Shaft},{CD=2.626},{CD1=1.334},{A=4.360},{A1=2.635},{B=1.874},{B1=1.186},{D=2.938},{D1=1.562},{E=6.577},{I=3.460},{I2=3.272},{S=9.000},{T=4.500},{T1=1.56},{U=1.2495},{V1=2.250},{V2=2.023},{W=2.250},{X=1/4 x 1/8},{Y=1.980},{Q1=7.200},{Q2=4.500},{AA=4.8750},{BB=2.4375},{CC=2.6880},{DD=1.3440},{EE=3/8-16UNC - 2B},{FF=0.700},{GG=0.700},{HH=6.3750},{JJ=3.1875},{KK=3.3750},{LL=1.6875},{MM=3/8-16UNC - 2B},{NN=0.7000},{OO=0.7000},{WTL=0},{AX=3.687},{PPATH=parts/2604_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
2604 PCX Hub City Models - Series 2600 PCX
Bill of material
0230-24241_LA-LR
PN
Part No.
0230-24241_LA-LR
MN
Model Number
2604
PRIM
Primary
134
SEC
Secondary
264-56C
RATIO
Ratio
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
STYLE
Style
Double Output
Single Output
Double Output
Single Output
AS
Assembly Style
LA-LR
LB-LR
RA-LR
RB-LR
UL-LR
UR-LR
LA-LR
LB-LR
RA-LR
RB-LR
UL-LR
UR-LR
GT
Gear Type
WR
FS
Frame Size
48CZ
56C
143TC
48CZ
56C
143TC
OD
Output Diameter
1.250
Inch
DESCRIPTION
Description
2604 50/1 WR 48CZ Double Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500
Inch
OT
Output Type
Shaft
CD
C.D.
2.626
Inch
CD1
C.D.1
1.334
Inch
A
4.360
Inch
A1
2.635
Inch
B
1.874
Inch
B1
1.186
Inch
D
2.938
Inch
D1
1.562
Inch
E
6.577
Inch
G
48CZ Nema Frame
I
3.460
Inch
I2
3.272
Inch
N
4.350
Inch
N2
3.875
Inch
S
9.000
Inch
T
4.500
Inch
T1
1.56
Inch
U
1.2495
Inch
V1
2.250
Inch
V2
2.023
Inch
W
2.250
Inch
X
X Keyway
1/4 x 1/8
Y
1.980
Inch
Q1
7.200
Inch
Q2
4.500
Inch
AA
4.8750
Inch
BB
2.4375
Inch
CC
2.6880
Inch
DD
1.3440
Inch
EE
3/8-16UNC - 2B
Inch
FF
0.700
Inch
GG
0.700
Inch
HH
6.3750
Inch
JJ
3.1875
Inch
KK
3.3750
Inch
LL
1.6875
Inch
MM
3/8-16UNC - 2B
Inch
NN
0.7000
Inch
OO
0.7000
Inch
WTL
Wt.
0
Lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D