Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
261 PCX Hub City Models - 260 Series PCX
Bill of material
0230-06951
PN
Part No.
0230-06951
MN
Model Number
261
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.125
DESCRIPTION
Derscripton
261 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750 INCH
OT
Output Type
Shaft
CD
C.D.
2.626 INCH
A
4.360 INCH
B
1.874 INCH
D
2.938 INCH
E
7.438 INCH
F
2.360 INCH
G
0.749 INCH
H
2.380 INCH
I
6.067 INCH
J
J Keyway
3/16 x 3/32
K
1.844 INCH
S
9.000 INCH
T
4.500 INCH
U
1.2495 INCH
V1
2.250 INCH
V2
2.023 INCH
W
2.250 INCH
X
X Keyway
1/4 X 1/8
Y
1.980 INCH
Q1
7.200 INCH
Q2
4.500 INCH
AA
4.875 INCH
BB
2.4375 INCH
CC
2.688 INCH
DD
1.344 INCH
EE
3/8-16UNC - 2B
FF
0.700 INCH
GG
0.700 INCH
HH
6.375 INCH
JJ
3.1875 INCH
KK
3.375 INCH
LL
1.6875 INCH
MM
3/8-16UNC - 2B
NN
0.700 INCH
OO
0.700 INCH
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D