Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2614950000 - SRL 4 STB
Bill of material
Weidmueller 2614950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2614950000
MANUTYPEDESC
Manufacturer Type Description
SRL 4 STB
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 6 mm², 1000, 41 A, Number of connections: 2, M 4, TS 35, TS 32, grey
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118654028
MANUNAME
Manufacturer Name
Weidmueller Group
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
gray
BAC034
Connection type
Bolt connection
BAC487
material of insulation
PA
BAC677
Max. line cross section, rigid
6 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.011 kg
BAB577
depth
50.249 mm
BAA020
height
48.5 mm
BAF016
width
10.95 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D