Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2615020000 - SEP SDL 4
Bill of material
Weidmueller 2615020000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2615020000
MANUTYPEDESC
Manufacturer Type Description
SEP SDL 4
DESCSHORT
Short Description
End plate (terminals) 86.1 mm x 1.5 mm
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118653953
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.003 kg
BAA020
height
86.1 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D