Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2616420000 - SAI-H3-M12-T
Bill of material
Weidmueller 2616420000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2616420000
MANUTYPEDESC
Manufacturer Type Description
SAI-H3-M12-T
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 4, Coding: T
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118621389
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
T-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; CULUS
BAC461
material of housing
Plastic
BAD993
shielded
No
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D