Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2619910000 - WS-A 8/16 MM WS
Bill of material
Weidmueller 2619910000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2619910000
MANUTYPEDESC
Manufacturer Type Description
WS-A 8/16 MM WS
DESCSHORT
Short Description
Terminal marking, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118626179
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
16 mm
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.862 mm
BAA020
height
7.8 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D