Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
261L Hub City Models - 260 Series
Bill of material
0220-07389
PN
Part No.
0220-07389
MN
Model Number
261L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.25 Inch
DESCRIPTION
Description
261L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.626 Inch
A
3.66 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
F
1.73 Inch
G
0.625/0.624 Inch
H
1.97 Inch
I
5.63 Inch
J
J Keyway
3/16 x 3/32
K
1.49 Inch
S
9.00 Inch
T
4.50 Inch
U
1.250/1.249 Inch
V
2.25 Inch
W
N/A Inch
X
X Keyway
1/4 x 1/8
Y
1.85 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8 UNC Inch
FF
0.70 Inch
GG
0.70 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8 NC
NN
0.70 Inch
WTL
Wt.
37 Lbs.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D