Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2621480000 - SFX-DT 11/60 MM BL
Bill of material
Weidmueller 2621480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2621480000
MANUTYPEDESC
Manufacturer Type Description
SFX-DT 11/60 MM BL
DESCSHORT
Short Description
Cable coding system, 7 - , 13 mm, Polyethylene, blue
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118625561
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
blue
BAB664
material
Polyethylene (PE)
BAC140
Combustibility class
HB
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
AAF040
Mass
0 kg
BAB577
depth
0.600 mm
BAA020
height
60 mm
BAF016
width
13 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D