Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2633460000 - FP ENC DR07 230 3B
Bill of material
Weidmueller 2633460000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2633460000
MANUTYPEDESC
Manufacturer Type Description
FP ENC DR07 230 3B
DESCSHORT
Short Description
Terminal rail, without slot, FieldPower®, 35 x 7.5 x 230 mm, Steel, Steel, galvanized, galvanic zinc plated and passivated, galvanized
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118664409
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
230 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.080 kg
BAA020
height
44 mm
BAF016
width
246.7 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D