Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2635570000 - AAM 6 YE FLASH
Bill of material
Weidmueller 2635570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2635570000
MANUTYPEDESC
Manufacturer Type Description
AAM 6 YE FLASH
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 8.00, Printed characters: Flash, horizontal, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118674514
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
8.100 mm
BAA351
color
yellow
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
5.3 mm
BAA020
height
12 mm
BAF016
width
8.100 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D