Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2637340000 - HDC MPN 3
Bill of material
Weidmueller 2637340000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2637340000
MANUTYPEDESC
Manufacturer Type Description
HDC MPN 3
DESCSHORT
Short Description
Module for industrial connectors (pneumatics) Male, Female, Inner hose diameter, min.: 1.6 mm, Inner hose diameter, max.: 4 mm, Number of poles: 3
DESCLONG
Long Description
Module for mounting in the module frame (without contacts) for transmitting compressed air
GTIN
4050118765823
MANUNAME
Manufacturer Name
Weidmueller Group
AAC821
Max. operating temperature
-40 °C ... 80 °C °C
AAT080
Pole number
3
AAZ506
number of module positions
1
BAC140
Combustibility class
V0
BAI539
Internal diameter of the hose
4 mm
AAF040
Mass
0.000 kg
BAB577
depth
32.600 mm
BAA020
height
34 mm
BAF016
width
14.500 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D