Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2637410000 - HDC MPN 4.0 M
Bill of material
Weidmueller 2637410000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2637410000
MANUTYPEDESC
Manufacturer Type Description
HDC MPN 4.0 M
DESCSHORT
Short Description
Pneumatic contact (industrial connector) Male, Contact with valve: No, Inner hose diameter: 4 mm, ≤8 bar
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118654554
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
84812090
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D