Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
263L PCX Hub City Models - 260 Series PCX
Bill of material
0230-07911
PN
Part No.
0230-07911
MN
Model Number
263L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Derscripton
263L 5/1 L WR 1.000
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626 Inch
A
4.360 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
G
0.749 Inch
I
6.067 Inch
J
J Keyway
3/16 x 3/32
K
1.844 Inch
S
0.660 Inch
T
2.965 Inch
U
1.00125 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/2
Z
3.625 Inch
ZT
6.590 Inch
D4
3.890 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8-16UNC - 2B
FF
0.700 Inch
GG
0.700 Inch
HH
6.375 Inch
JJ
3.188 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
PP
5.750 Inch
RR
0.3645 Inch
SS
0.3125 Inch
TT
6.750 Inch
WW
8.700 Inch
YY
8.000 Inch
XX
0.40625 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D