Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
264 PCX Hub City Models - 260 Series PCX
Bill of material
0230-07167
PN
Part No.
0230-07167
MN
Model Number
264
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125
DESCRIPTION
Derscripton
264 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.626 Inch
A
4.360 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
G
56C Nema Frame
I
5.192 Inch
I2
5.004 Inch
N
6.500 Inch
N2
6.500 Inch
S
9.000 Inch
T
4.500 Inch
U
1.2495 Inch
V1
2.250 Inch
V2
2.023 Inch
W
2.250 Inch
X
X Keyway
1/4 x 1/8
Y
1.980 Inch
Q1
7.200 Inch
Q2
4.500 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8-16UNC - 2B
FF
0.700 Inch
GG
0.700 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D