Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
264L Hub City Models - Series 260
Bill of material
0220-07499
PN
Part No.
0220-07499
MN
Model Number
264L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.25 Inch
DESCRIPTION
Description
264L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.626 Inch
A
3.66 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
G
56C
H
2.270 Inch
I
5.160 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.625 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
S
9.00 Inch
T
4.50 Inch
U
1.250/1.249 Inch
V
2.25 Inch
W
N/A
X
X Keyway
1/4 X 1/8
Y
1.85 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8 UNC Inch
FF
0.70 Inch
GG
0.70 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8 NC Inch
NN
0.70 Inch
WTL
Wt.
38 Lbs.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D