Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
264L PCX Hub City Models - 260 Series PCX
Bill of material
0230-08031
PN
Part No.
0230-08031
MN
Model Number
264L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125
DESCRIPTION
Derscripton
264L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.626 Inch
A
4.360 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
G
56C Nema Frame
I
5.192 Inch
I2
5.004 Inch
N
6.500 Inch
N2
6.500 Inch
S
9.000 Inch
T
4.500 Inch
U
1.2495 Inch
V1
2.250 Inch
V2
2.023 Inch
W
2.250 Inch
X
X Keyway
1/4 x 1/8
Y
1.980 Inch
Q1
7.200 Inch
Q2
4.500 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8-16UNC - 2B
FF
0.700 Inch
GG
0.700 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D