Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2660200026 - KEBx QL 504030 S2B1
Bill of material
Weidmueller 2660200026
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200026
MANUTYPEDESC
Manufacturer Type Description
KEBx QL 504030 S2B1
DESCSHORT
Short Description
Ex metal housing, 400 x 500 x 300 mm, Brushed, Flange plate: Yes, Bottom, Quarter-turn fastener with double-bit insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169812958
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
500 mm
BAB577
depth
300 mm
BAB664
material
stainless steel - 1.4301
BAF016
width
400 mm
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
15 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D