Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2660200063 - KEBx QL 504022 S4B1
Bill of material
Weidmueller 2660200063
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200063
MANUTYPEDESC
Manufacturer Type Description
KEBx QL 504022 S4B1
DESCSHORT
Short Description
Ex metal housing, 400 x 500 x 220 mm, Brushed, Flange plate: Yes, Bottom, Quarter-turn fastener with double-bit insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169813252
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
500 mm
BAB577
depth
220 mm
BAB664
material
stainless steel - 1.4404
BAF016
width
400 mm
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
13 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D