Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2660200092 - KEBx HS 303215 S2B0
Bill of material
Weidmueller 2660200092
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200092
MANUTYPEDESC
Manufacturer Type Description
KEBx HS 303215 S2B0
DESCSHORT
Short Description
Ex metal housing, 320 x 300 x 150 mm, Brushed, Flange plate: No, M6 hex-head slotted screws SW10 + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169813542
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
300 mm
BAB577
depth
150 mm
BAB664
material
stainless steel - 1.4301
BAF016
width
320 mm
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
5.900 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D