Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2660200114 - KEBx HS 806030 S2B1
Bill of material
Weidmueller 2660200114
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200114
MANUTYPEDESC
Manufacturer Type Description
KEBx HS 806030 S2B1
DESCSHORT
Short Description
Ex metal housing, 600 x 800 x 300 mm, Brushed, Flange plate: Yes, Bottom, M6 hex-head slotted screws SW10 + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169813764
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4301
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
28 kg
BAB577
depth
318.9 mm
BAA020
height
810.25 mm
BAF016
width
623.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D