Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2664510000 - HDC DSUB CF 22-18
Bill of material
Weidmueller 2664510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2664510000
MANUTYPEDESC
Manufacturer Type Description
HDC DSUB CF 22-18
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 0.82 mm²
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118786552
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.820 mm²
AAB935
min. connectable conductor cross-section
0.330 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
7 A
AAS458
Conductor connection method
crimp connection
AAB202
Insulation stripped length
3.9 mm
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D