Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2664600000 - HDC DSUB CM 22-18
Bill of material
Weidmueller 2664600000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2664600000
MANUTYPEDESC
Manufacturer Type Description
HDC DSUB CM 22-18
DESCSHORT
Short Description
Contact (industry plug-in connectors) Male, 0.82 mm²
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118786569
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
0.820 mm²
AAB935
min. connectable conductor cross-section
0.330 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
7 A
AAS458
Conductor connection method
crimp connection
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D