Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2664680000 - HDC DSUB 15 TOS M3
Bill of material
Weidmueller 2664680000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2664680000
MANUTYPEDESC
Manufacturer Type Description
HDC DSUB 15 TOS M3
DESCSHORT
Short Description
Sub-D connector, Outgoing elbow: 90°, 180°, 270°
DESCLONG
Long Description
The D-Sub connector for transmitting analogue signals or for connecting shielded cables.
GTIN
4050118786644
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.0635 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D